For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVMO - Screw-in fitting, straight
Bill of material
XVMO NW 16 HS
DES
Identifier
XVMO NW 16 HS
SER
Series
Heavy
PRES
Pressure
PN 400 bar
OD
Pipe diameter OD
20 mm
G
Thread G
M 27 x 2
D
Diameter D
32.0 mm
I
Length I
16.0 mm
L2
Length L2
20.5 mm
L7
Length L2
47.0 mm
S1
Width across flats S1
32 mm
OR
O-ring OR
23.5 x 3.0
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.